Cleaning Sets

 

Honeywell Central Vacuum Systems Cleaning Sets include an electric power brush, hose and attachment set. Choose the one that best fits your needs. All Honeywell Cleaning Sets carry a 2-year warranty, excluding bulbs and belts.

A completely new designed Honeywell Cleaning Set that will offer the ultimate cleaning experience.

New Hoses 1-1/4" diameter increased to 1 3/8", which will provide superior air flow and cleaning power

New Handle Design provides a comfortable grip and full swivel capability to prevent kinks
New "D" shaped telescopic wand! No external wires! A single touch button adjusts the wand to 5 positions
New Quick Release Design with a single touch allows for quick and easy attachment conversion
New Tools for upholstery, hardwood/tile floors, crevices and much more
180-degree Swivel Head used to conveniently direct the power head for use in hard to reach places
14-Inch Wide Deep Cleaning Brush with dual edge cleaning technology
LED Long-Life Headlight for dark corners and under furniture
Quilted Hose Sock on Elite Cleaning Set to assure protection for wall corners and furniture
Electric Cleaning Sets to meet the needs for homes of all types and sizes

 

H400 Premier Cleaning Set

Premium electric powerbrush includes 5-level height adjustment

No-slip cogged belt
LED headlight
Easy change release
30' hose with full swivel handle
Extra telescopic chrome wand
Premier cleaning attachment
2-year warranty


H100 Starter

Electric power brush adjusts automatically to any carpet height

30 1-1/4 crushproof, switch-controlled electric hose
Ergonomic fixed handle with cord management
Attachment set includes: set of plastic wands, wall and bare floor brush, crevice tool, round dusting brush, three-tool caddy, upholstery nozzle and slip-on brush, hose rack


H200 Select
H250 Select
Electric power brush adjusts automatically to any carpet height
No-slip cogged belt drive
LED headlight
Easy change release disconnects the wand from power head
30'(H200) or 35'(H250) 1-3/8" crushproof, total-control electric hose with reversible cuff
Ergonomic full-swivel handle with
integrated cord
Attachment set includes: bare floor brush, crevice tool, dusting brush, and upholstery tool


H300 Elite
Electric power brush adjusts automatically to any carpet height
No-slip cogged belt drive
LED headlight
Easy change release disconnects the wand from power head
30' 1-3/8" crushproof, total-control electric hose with reversible cuff
Gray quilted hose sock
Ergonomic full-swivel handle with cord
Premium attachment set includes: bare floor brush, crevice tool, dusting brush, fine China brush, upholstery brush, and tool caddy